ITEM NO. | HG-YC105 |
Weight | 122 g |
Dimensions | 11 × 54 × 105 mm |
Holes | 8 |
Knuckles | 5 |
Torque Variation (kgf-cm) | 12 |
Torque Variation (lbs-in) | 10.4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
54 mm | 11 mm | 105 mm | 122 g |
Components
Component | Material | Finish |