MDH-PS350

SUS 304 LARGE HANDLE - MDH-PS350

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
727
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
335
Height of Item (in)
13.25
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
350
CC Length (in)
13.75
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
Hexagon Socket Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

SUS 304 LARGE HANDLE - MDH-PS1200

$94.50
SUS 304 LARGE HANDLE - MDH-PS500

$45.40
SUS 304 LARGE HANDLE - MDH-PS800

$72.50
SUS 304 LARGE HANDLE - MDH-PS192

$20.00
LARGE HANDLE OFFSET POST - MDH-PS350-OH

$135.00