GS-GH5-MU-BLSURFACE MOUNTING BRACKET

Description
  • Specially designed for use with the GS-GH5 glass hinge. 
  • Can be simply installed with screws without recessing. 
  • Comes with a spacer which can increase the gap below doors from 1/8 to 3/16″ (3 to 5 mm). 
  • Sold as a set: two brackets and one spacer.