ITEM NO. | HG-JHM20T-80BL |
Weight | 317 g |
Dimensions | 25 × 65 × 63 mm |
Damper Torque (kgf-cm) | 61.2 To 81.6 |
Damper Torque (N-m) | 6 To 8 |
Max. Door Thickness (mm) | 20 |
Max. Opening Angle (degree) | 115 |
Min. Door Thickness (mm) | 16 |
Mounting Type | Surface Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
65 mm | 51.4 mm |
Components
Component | Material | Finish |
Hinge Plate | Steel (SPCC)/Zinc Alloy (ZDC) | Nickel |
Bracket | POM | Black |
Cover | ABS | Black |