Product Description
- Surface mount type: Easy to install without the need of recessing.
- Surface mount type: Easy to install without the need of recessing.
- Soft-close and smooth-open features
- For Inset Lid
- Cover hides mounting screws
- Sold in pairs.
- Below torque range is the value when using a pair of hinges (left and right) per lid.
- When installing, ensure that both hinge shafts are levelled and aligned.
- Damper mechanism engages after being opened at6° or more.
Product Specifications
Material
Polyacetal
Finish
White
Weight of Item (g)
317
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
65
Width of Item (in)
2.5625
Max. Panel Thickness (mm)
20
Max. Panel Thickness (in)
0.8125
Min. Panel Thickness (mm)
16
Min. Panel Thickness (in)
0.625
Max. Torque (kgf-cm/pr)
81.6
Min. Torque (kgf-cm/pr)
61.2
Min. Torque (lbs-in/pr)
53.244
Mounting Type
Surface Mount
Adjustable
N
Max. Opening Angle (?)
115
Max. Opening Angle (degree)
115
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14, 3.5 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files