ITEM NO. | ADHS-85-24-150 |
Weight | 970 g |
Dimensions | 83 × 83 × 189 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
83 mm | 189 mm | 970 g |
Components
Component | Material | Finish |
Base | Stainless Steel | Satin |
Bolt | Stainless Steel | Satin |
• Stainless steel or steel leveling glide for heavy machinery
• ADHS-K series an anti galling coating that allows for a smooth adjustment either up or down.
ITEM NO. | ADHS-85-24-150 |
Weight | 970 g |
Dimensions | 83 × 83 × 189 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
83 mm | 189 mm | 970 g |
Component | Material | Finish |
Base | Stainless Steel | Satin |
Bolt | Stainless Steel | Satin |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)
Oops! We could not locate your form.