ADHS-85-30-150K

SUPER HEAVY DUTY STAINLESS STEEL LEVELING GLIDE - ADHS-85-30-150K

Product Description
  • Stainless steel or steel leveling glide for heavy machinery
  • ADHS-K series an anti galling coating that allows for a smooth adjustment either up or down.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1500
Length or Depth of Item when closed (mm)
83
Length or Depth of Item when closed (in)
3.3125
Height of Item (mm)
194
Height of Item (in)
7.6875
Width of Item (mm)
83
Width of Item (in)
3.3125
Load Capacity (kg)
4000
Load Capacity (lbs)
8800
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M30 X 150 mm
Fasteners Type
Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

SUPER HEAVY DUTY STEEL LEVELING GLIDE - ADHS-85-24-150K

$119.00
SUPER HEAVY DUTY STEEL LEVELING GLIDE - ADHS-85-30-200

$207.00
SUPER HEAVY DUTY STEEL LEVELING GLIDE - ADHS-85-30-150

$188.00
SUPER HEAVY DUTY STEEL LEVELING GLIDE - ADHS-85-24-200

$130.00
SUPER HEAVY DUTY STAINLESS STEEL LEVELING GLIDE - ADHS-85-30-200K

$207.00