ITEM NO. | MC-110NF/GR |
Weight | 10 g |
Dimensions | 45 × 11 × 10 mm |
Includes Strike Plate | yes |
Magnetic Force (kg) | 8 |
Magnetic Force (lbs) | 17.6 |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
45 mm | 11 mm | 10 mm | 10 g |
Components
Component | Material | Finish |
Housing | Polycarbonate | Gray |
Yoke | Steel | Yellow Zinc Chromate |
Magnet | Neodymium | Nickel |
Counterplate | Steel | Yellow Zinc Chromate |