Product Specifications
Material
Polyamide
Finish
Black
Weight of Item (g)
0.7
Length or Depth of Item when closed (mm)
7.7
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
7
Width of Item (in)
0.3125
For use with
PR-4PK
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5 mm or #3 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files