MDH-BSSTRAIGHT BRACKET FOR MDH

Specs
ITEM NO.MDH-BS
Weight 1010 g
Dimensions 80.5 × 80.5 mm
RoHS Status

RoHS 2

Overall Length (mm) Width (mm) Height (mm) Weight (g)
80.5 mm 80.5 mm 1,010 g

Components

Component Material Finish
Fixing Parts Zinc Alloy Matte Chrome
Cover Polyacetal Matte Chrome
Bracket Zinc Alloy Matte Chrome
Hexagon Socket Set Screw M8 X 15 Stainless Steel Plain
Hexagon Socket Set Screw M8 X 8 Stainless Steel Plain
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads