ITEM NO. | FSL-S4 |
Weight | 22 g |
Dimensions | 23.8 × 20 × 31.6 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
31.6 mm | 20 mm |
Components
Component | Material | Finish |
Limit Stopper Unit | SPCC | Gloss Chromate Finish (Trivalent) |
AS Nut | Stainless Steel (SUS316) | Barrel Polished |
Knurled Knob | Free-Cut Brass | Chrome Plating |