ITEM NO. | FD80-HTST |
Weight | 45 g |
Dimensions | 23 × 66.2 × 22.8 mm |
Door Max. Height (inch) | 98-27/64 |
Door Max. Height (mm) | 2500 |
Door Max. Weight (kg) | 80 |
Door Max. Weight (lbs) | 176 |
Door Max. Width (inch) | 59-1/16 |
Door Max. Width (mm) | 1500 |
Roller/Bracket Type | Top Recessed, Top Surface |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |