HES3D-E190BKT-D

STEEL BRACKET FOR DOOR - HES3D-E190BKT-D

Product Specifications
Material
Steel (SPCC)
Finish
Zinc Chromate
Weight of Item (g)
135
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
224
Height of Item (in)
8.875
Width of Item (mm)
36.3
Width of Item (in)
1.4375
Min. Door Thickness (mm)
41
Min. Door Thickness (in)
1.625
Max. Setback from Edge (in)
0
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5x16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files

Related Products

STEEL BRACKET FOR FRAME - HES3D-E190BKT-F

$11.00
STEEL BRACKET FOR DOOR - HES3D-120BKT-D

$5.40
3-WAY ADJUSTABLE CONCEALED HINGE WITH UL - HES3D-E190BL-UL

$139.00
3-WAY ADJUSTABLE CONCEALED HINGE WITH UL - HES3D-E190DN-UL

$139.00
3-WAY ADJUSTABLE CONCEALED HINGE WITH UL - HES3D-E190PN-UL

$189.00