STANDARD FOLDING DOOR KIT
ITEM NO. | FD30UKP |
Weight | 625 g |
Door Max. Height (inch) | 94-1/2 |
Door Max. Height (mm) | 2400 |
Door Max. Weight (kg) | 15 (Per Door Panel) |
Door Max. Weight (lbs) | 33( Per Door Panel) |
Door Max. Width (inch) | 17-03-2004 |
Door Max. Width (mm) | 450 |
Door Min. Thickness (Inch) | 01-03-2016 |
Door Min. Thickness (mm) | 30 |
Track Installation Type | Surface Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Recessed Upper Roller | Zinc Alloy/Polyacetal | Chromate/Light Brown |
Stopper Block | Polyacetal | Dark Brown |
Bottom Pin | Steel/Polyacetal | Chromate/White |
Pin Insert Jig | ||
Spanner Wrench | ||
Bottom Pivot Bracket | Steel | Chromate |
Fixing Plate | Steel | Chromate |
Surface Mount, Angle Adjustable Center Hinge | Steel | Black |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!