Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
136.5
Length or Depth of Item when closed (in)
5.375
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
10
Width of Item (in)
0.4375
CC Length (mm)
127
CC Length (in)
5
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#8-32 X 1
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files