ITEM NO. | HK-TS100 |
Weight | 550 g |
Dimensions | 109.7 × 70 × 124 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Hook Arm | SCS13 Stainless Steel | Polished |
• 180° movement
• Friction prevents unintended swivelling caused by vibrations
• Ball end prevents injury
• Double-hook type (HK-TT) is also available
ITEM NO. | HK-TS100 |
Weight | 550 g |
Dimensions | 109.7 × 70 × 124 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Hook Arm | SCS13 Stainless Steel | Polished |
No videos yet!
No PDFs yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)