Product Description
- This stainless steel hinge (HG-TP45) from our torque hinges collection features an opening range up to 18 degrees, with a friction-based free stop along the full length of the range. This allows the door to be left in any desired position. This position hinge is rated for 4 pound-inches of torque (45.8 kgf·cm). See Product Sheet PDF.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
150
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
77
Width of Item (in)
3.0625
Knuckles
1
Holes
6
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files