Product Description
- This heavy-duty stainless steel hinge (HG-TP3) is a popular torque hinge that features an opening range up to 18 degrees. This position control hinge is rated for 26.5 pound-inches of torque (3.3 kgf-cm) and is suitable for virtually any commercial or residential environment. See Product Sheet PDF.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
90
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
67
Width of Item (in)
2.6875
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files