Product Description
- This premium stainless steel door hinge (HG-TP2) from our torque hinges collection can be opened up to 18 degrees, and offers a friction-based free stop along the entire operating range, giving the end user full position control over the door.
- Doors can be mounted either vertically or horizontally. At least two HG-TP2 movement control hinges are required per door.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
52
Width of Item (in)
2.0625
Knuckles
1
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files