Product Description
- Hinge with friction torque holds lid/door in desired position
- Stainless steel material ideal for harsh environments
- Free stop between ~18 degrees
- Note: Initial torque may vary - 2%~ + 4%.
- At least 2 hinges necessary for 1 door
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
27.5
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
9
Height of Item (in)
0.375
Width of Item (mm)
40
Width of Item (in)
1.625
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files