Product Description
- Torque hinge made entirely from stainless steel, making it suitable for use in corrosive environments.
- For pair use. When installing, ensure that both hinge shafts are leveled and aligned.
- Operating temperature: °~4°C (32°~14°F).
- Great for LCD's, monitoring camera displays, medical and food equipment.
- High Durability: HG-TBS passed 4, open/close private cycle test, twice that of HG-TB torque hinge (2, cycles).
Product Specifications
Material
304 Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
37
Length or Depth of Item when closed (mm)
41.5
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
52.5
Height of Item (in)
2.125
Width of Item (mm)
27.2
Width of Item (in)
1.125
Max. Torque (lbs-in/ea)
13.3
Min. Torque (lbs-in/ea)
0
Max. Torque (lbs-in/pr)
26.6
Holes
4
Adjustable
N
Max. Opening Angle (?)
360
Max. Opening Angle (degree)
360
Dampening Direction
Opening and closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files