ITEM NO. | DSI-3010-70 |
Weight | 140 g |
Dimensions | 6 × 70 × 70 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 16 |
Bar Shape | Rectangle |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
70 mm | 6 mm | 140 g |
Components
Component | Material | Finish |