STAINLESS STEEL SLIDES
ESR-1-12STAINLESS STEEL SLIDES
SKU: ESR-1-12
Categories: 3/4 Extension Drawer Slides, Architectural, Industrial
Tags: ESR-1-12, ESR112
Description
• 3/4 extension
• Front disconnect
• Friction brake stop
• Non-handed
• Mount with M4 or #8 Binding, Pan, or Truss head screws.
Applications
Specs
ITEM NO. | ESR-1-12 |
Weight | 300 g |
Dimensions | 304.8 × 9.6 × 35.4 mm |
Friction Brake Stop | Yes |
Front Disconnect | Yes |
Load Capacity (kg/pair) | 49 |
Load Capacity (lbs/pair) | 107 |
Non-Handed | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
533.4 mm | 9.6 mm | 35.4 mm | 300 g |
Components
Component | Material | Finish |
Outer Rail | 304 Stainless Steel | |
Inner Rail | 304 Stainless Steel | |
Retainer | 304 Stainless Steel | |
Balls | 304 Stainless Steel | |
Guide Block | Polyacetal |
Videos
No videos yet!