ESR-7-18

S/S DRAWER SLIDE - ESR-7-18

Product Description
  • Full extension
  • Front disconnect
  • Positive lock
  • Non-handed
  • Mount with M4 or #8 Binding, pan, truss head screw
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
950
Length or Depth of Item when closed (mm)
457.2
Length or Depth of Item when closed (in)
18.0625
Length or Depth of Item when open (mm)
945.6
Length or Depth of Item when open (in)
37.25
Height of Item (mm)
35.4
Height of Item (in)
1.4375
Width of Item (mm)
19.2
Width of Item (in)
0.8125
Load Capacity (kg/pr)
53
Load Capacity (lbs/pr)
115
Slide Length (mm)
457.2
Slide Length (in)
18
Travel Length (mm)
488.4
Travel Length (in)
19.2283464566929
Profile Width (mm)
19.2
Profile Width (in)
0.755905511811024
Profile Height (mm)
35.4
Profile Height (in)
1.39370078740157
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
Y
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
Y
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-5-18

$155.10
S/S DRAWER SLIDE - ESR-6-18

$68.00
S/S DRAWER SLIDE - ESR-7-24

$137.50
S/S DRAWER SLIDE - ESR-7-26

$147.40
S/S DRAWER SLIDE - ESR-7-14

$88.00