ITEM NO. | ESR-3-22 |
Weight | 2700 g |
Dimensions | 558.8 × 19.2 × 55 mm |
Load Capacity (kg/pair) | 52 |
Load Capacity (lbs/pair) | 114 |
Non-Handed | No |
Positive Stop | Yes |
Quick Disconnect | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,161.2 mm | 19.2 mm | 55 mm | 2,700 g |
Components
Component | Material | Finish |
Drawer Bracket | 304 Stainless Steel | |
Inner Rail | 304 Stainless Steel | |
Intermediate Member | 304 Stainless Steel | |
Outer Rail | 304 Stainless Steel | |
Retainer | 304 Stainless Steel | |
Balls | 304 Stainless Steel | |
Disconnect Lever | Plastic |