ESR-2031-350

S/S DRAWER SLIDE - ESR-2031-350

Product Description
  • Full extension
  • Positive stop
  • Non-Handed
  • Requires #4 or M3 pan head screws
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
414
Length or Depth of Item when closed (mm)
350
Length or Depth of Item when closed (in)
13.8125
Length or Depth of Item when open (mm)
719
Length or Depth of Item when open (in)
28.3125
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
17
Load Capacity (lbs/pr)
37
Slide Length (mm)
350
Slide Length (in)
13.7795275590551
Travel Length (mm)
369
Travel Length (in)
14.5275590551181
Profile Width (mm)
16
Profile Width (in)
0.62992125984252
Profile Height (mm)
20
Profile Height (in)
0.78740157480315
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
#4 or 3mm Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-2031-450

$64.90
S/S DRAWER SLIDE - ESR-2031-400

$58.30
S/S DRAWER SLIDE - ESR-2031-200

$34.10
S/S DRAWER SLIDE - ESR-2031-250

$39.60
S/S DRAWER SLIDE - ESR-2031-500

$70.40