ESR-10-28

S/S DRAWER SLIDE - ESR-10-28

Product Description
  • Full extension
  • Positive stop
  • Non-Handed
  • Heavy duty
  • Mount with M4 or #8 binding, pan, or truss head screws
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
4170
Length or Depth of Item when closed (mm)
711.4
Length or Depth of Item when closed (in)
28.0625
Length or Depth of Item when open (mm)
1436.8
Length or Depth of Item when open (in)
56.625
Height of Item (mm)
71.3
Height of Item (in)
2.8125
Width of Item (mm)
23.2
Width of Item (in)
0.9375
Load Capacity (kg/pr)
182
Load Capacity (lbs/pr)
400
Slide Length (mm)
711.4
Slide Length (in)
28
Travel Length (mm)
725.4
Travel Length (in)
28.5625
Profile Width (mm)
23.2
Profile Width (in)
0.9375
Profile Height (mm)
71.3
Profile Height (in)
2.8125
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 11/2/20
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-5-28

$234.30
S/S DRAWER SLIDE - ESR-13-28

$71.50
S/S DRAWER SLIDE - ESR-9-28

$72.60
S/S DRAWER SLIDE - ESR-8-28

$71.50
S/S DRAWER SLIDE - ESR-6-28

$98.00