5302-800

THREE MEMBER SLIDE(31-1/2") - 5302-800

Product Description
  • Full extension
  • Positive stop
  • Non handed
  • Hold in detent
  • Sold by each
  • Mount with M5 Flat head screws
Product Specifications
Material
304 Stainless Steel, Rubber
Finish
Plain
Weight of Item (g)
2341
Length or Depth of Item when closed (mm)
800
Length or Depth of Item when closed (in)
31.5
Length or Depth of Item when open (mm)
1626
Length or Depth of Item when open (in)
64.0625
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
19
Width of Item (in)
0.75
Load Capacity (kg/pr)
64
Load Capacity (lbs/pr)
140
Slide Length (mm)
800
Slide Length (in)
31.496062992126
Travel Length (mm)
826
Travel Length (in)
32.5196850393701
Profile Width (mm)
19
Profile Width (in)
0.748031496062992
Profile Height (mm)
53
Profile Height (in)
2.08661417322835
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or # 10 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SUS THREE MEMBER (14") SLIDE - 5302-350

$198.00
SUS THREE MEMBER (30") SLIDE - 5302-750

$426.00
SUS THREE MEMBER (20") SLIDE - 5302-500

$280.00
SUS THREE MEMBER (16") SLIDE - 5302-400

$224.00
SUS THREE MEMBER (22") SLIDE - 5302-550

$307.00