5302-550

SUS THREE MEMBER (22") SLIDE - 5302-550

Product Description
  • Full extension drawer slide
  • Positive stop
  • Non handed
  • Hold in detent
  • Sold by each
  • Mount with M5 Flat head screws
Product Specifications
Material
304 Stainless Steel, Rubber
Finish
Plain
Weight of Item (g)
1609
Length or Depth of Item when closed (mm)
550
Length or Depth of Item when closed (in)
21.6875
Length or Depth of Item when open (mm)
1130
Length or Depth of Item when open (in)
44.5
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
19
Width of Item (in)
0.75
Load Capacity (kg/pr)
86
Load Capacity (lbs/pr)
188
Slide Length (mm)
550
Slide Length (in)
21.6535433070866
Travel Length (mm)
580
Travel Length (in)
22.8346456692913
Profile Width (mm)
19
Profile Width (in)
0.748031496062992
Profile Height (mm)
53
Profile Height (in)
2.08661417322835
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or # 10 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SUS THREE MEMBER (16") SLIDE - 5302-400

$224.00
SUS THREE MEMBER (24") SLIDE - 5302-600

$332.00
SUS THREE MEMBER (18") SLIDE - 5302-450

$254.00
SUS THREE MEMBER (14") SLIDE - 5302-350

$198.00
SUS THREE MEMBER (30") SLIDE - 5302-750

$426.00