5302-450

SUS THREE MEMBER (18") SLIDE - 5302-450

Product Description
  • Full extension drawer slide
  • Positive stop
  • Non handed
  • Hold in detent
  • Sold by each
  • Mount with M5 Flat head screws
Product Specifications
Material
304 Stainless Steel, Rubber
Finish
Plain
Weight of Item (g)
1302
Length or Depth of Item when closed (mm)
450
Length or Depth of Item when closed (in)
17.75
Length or Depth of Item when open (mm)
932
Length or Depth of Item when open (in)
36.75
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
19
Width of Item (in)
0.75
Load Capacity (kg/pr)
96
Load Capacity (lbs/pr)
211
Slide Length (mm)
450
Slide Length (in)
17.7165354330709
Travel Length (mm)
482
Travel Length (in)
18.9763779527559
Profile Width (mm)
19
Profile Width (in)
0.748031496062992
Profile Height (mm)
53
Profile Height (in)
2.08661417322835
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or # 10 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SUS THREE MEMBER (16") SLIDE - 5302-400

$224.00
SUS THREE MEMBER (22") SLIDE - 5302-550

$307.00
SUS THREE MEMBER (24") SLIDE - 5302-600

$332.00
SUS THREE MEMBER (14") SLIDE - 5302-350

$198.00
SUS THREE MEMBER (30") SLIDE - 5302-750

$426.00