5302-350

SUS THREE MEMBER (14") SLIDE - 5302-350

Product Description
  • Full extension drawer slide
  • Positive Stop
  • Hold in detent
  • Non handed
  • Sold by each
  • Mount with M5 Flat head screws
Product Specifications
Material
304 Stainless Steel, Rubber
Finish
Plain
Weight of Item (g)
1007
Length or Depth of Item when closed (mm)
350
Length or Depth of Item when closed (in)
13.8125
Length or Depth of Item when open (mm)
734
Length or Depth of Item when open (in)
28.9375
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
19
Width of Item (in)
0.75
Load Capacity (kg/pr)
111
Load Capacity (lbs/pr)
244
Slide Length (mm)
350
Slide Length (in)
13.7795275590551
Travel Length (mm)
384
Travel Length (in)
15.1181102362205
Profile Width (mm)
19
Profile Width (in)
0.748031496062992
Profile Height (mm)
53
Profile Height (in)
2.08661417322835
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or # 10 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SUS THREE MEMBER (16") SLIDE - 5302-400

$224.00
SUS THREE MEMBER (22") SLIDE - 5302-550

$307.00
SUS THREE MEMBER (24") SLIDE - 5302-600

$332.00
SUS THREE MEMBER (18") SLIDE - 5302-450

$254.00
SUS THREE MEMBER (30") SLIDE - 5302-750

$426.00