5302-300

SUS THREE MEMBER (12") SLIDE - 5302-300

Product Description
  • Full extension drawer slide
  • Non handed
  • Hold in detent
  • Mount with M5 Flat head screws
  • Sold by each
  • Positive stop
Product Specifications
Material
304 Stainless Steel, Rubber
Finish
Plain
Weight of Item (g)
858
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Length or Depth of Item when open (mm)
634
Length or Depth of Item when open (in)
25
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
19
Width of Item (in)
0.75
Load Capacity (kg/pr)
116
Load Capacity (lbs/pr)
255
Slide Length (mm)
300
Slide Length (in)
11.8110236220472
Travel Length (mm)
334
Travel Length (in)
13.1496062992126
Profile Width (mm)
19
Profile Width (in)
0.748031496062992
Profile Height (mm)
53
Profile Height (in)
2.08661417322835
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or # 10 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SUS THREE MEMBER (16") SLIDE - 5302-400

$224.00
SUS THREE MEMBER (22") SLIDE - 5302-550

$307.00
SUS THREE MEMBER (24") SLIDE - 5302-600

$332.00
SUS THREE MEMBER (18") SLIDE - 5302-450

$254.00
SUS THREE MEMBER (14") SLIDE - 5302-350

$198.00