ESR-2-20

S/S DRAWER SLIDE - ESR-2-20

Product Description
  • Under carriage mounting with bracket
  • 3/4 extension
  • Front disconnect
  • Friction brake stop
  • Mount with M4 or #8 Binding, Pan, or Truss head screws
  • Two plastic tacks supplied per slide.
Product Specifications
Material
304 Stainless Steel
Finish
Grey
Weight of Item (g)
530
Length or Depth of Item when closed (mm)
527
Length or Depth of Item when closed (in)
20.75
Length or Depth of Item when open (mm)
895.3
Length or Depth of Item when open (in)
35.25
Height of Item (mm)
33
Height of Item (in)
1.3125
Width of Item (mm)
48.6
Width of Item (in)
1.9375
Load Capacity (kg/pr)
6.5
Load Capacity (lbs/pr)
14
Slide Length (mm)
527
Slide Length (in)
20.75
Travel Length (mm)
368.3
Travel Length (in)
14.5
Profile Width (mm)
9.5
Profile Width (in)
0.375
Profile Height (mm)
38.4
Profile Height (in)
1.5
Mounting Type
Under Mount
Extension Type
3/4 Extension Undermount Slide
Front Disconnect
Y
Friction Brake Stop
Y
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS3
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-8-20

$55.00
S/S DRAWER SLIDE - ESR-13-20

$47.30
S/S DRAWER SLIDE - ESR-6-20

$74.00
S/S DRAWER SLIDE - ESR-5-20

$170.50
S/S DRAWER SLIDE - ESR-1-20

$47.30