ESR-2021-450

S/S DRAWER SLIDE - ESR-2021-450

Product Description
  • 3/4 extension
  • Positive stop
  • Non-handed
  • Requires #4 or M3 pan head screw.
  • Sold by each
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
262
Length or Depth of Item when closed (mm)
450
Length or Depth of Item when closed (in)
17.75
Length or Depth of Item when open (mm)
784
Length or Depth of Item when open (in)
30.875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
8
Width of Item (in)
0.375
Load Capacity (kg/pr)
13
Load Capacity (lbs/pr)
28
Slide Length (mm)
450
Slide Length (in)
17.75
Travel Length (mm)
334
Travel Length (in)
13.125
Profile Width (mm)
8
Profile Width (in)
0.3125
Profile Height (mm)
20
Profile Height (in)
0.8125
Mounting Type
Side Mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS3
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-2031-450

$64.90
S/S DRAWER SLIDE - ESR-2021-300

$20.90
S/S DRAWER SLIDE - ESR-2021-200

$15.40
S/S DRAWER SLIDE - ESR-2021-350

$24.20
S/S DRAWER SLIDE - ESR-2021-500

$33.00