ESR-2021-400

S/S DRAWER SLIDE - ESR-2021-400

Product Description
  • 3/4 extension
  • Positive stop
  • Non-handed
  • Requires #4 or M3 pan head screw.
  • Sold by each
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
233
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Length or Depth of Item when open (mm)
694
Length or Depth of Item when open (in)
27.375
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
8
Width of Item (in)
0.375
Load Capacity (kg/pr)
15
Load Capacity (lbs/pr)
33
Slide Length (mm)
400
Slide Length (in)
15.75
Travel Length (mm)
294
Travel Length (in)
11.5625
Profile Width (mm)
8
Profile Width (in)
0.3125
Profile Height (mm)
20
Profile Height (in)
0.8125
Mounting Type
Side Mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS3
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-2021-300

$20.90
S/S DRAWER SLIDE - ESR-2021-200

$15.40
S/S DRAWER SLIDE - ESR-2031-400

$58.30
S/S DRAWER SLIDE - ESR-2021-350

$24.20
S/S DRAWER SLIDE - ESR-2021-500

$33.00