ESR-2021-300

S/S DRAWER SLIDE - ESR-2021-300

Product Description
  • 3/4 extension
  • Positive stop
  • Non-handed
  • Requires #4 or M3 pan head screw.
  • Sold by each
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
176
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Length or Depth of Item when open (mm)
524
Length or Depth of Item when open (in)
20.6875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
8
Width of Item (in)
0.375
Load Capacity (kg/pr)
16
Load Capacity (lbs/pr)
35
Slide Length (mm)
300
Slide Length (in)
11.8125
Travel Length (mm)
224
Travel Length (in)
8.8125
Profile Width (mm)
8
Profile Width (in)
0.3125
Profile Height (mm)
20
Profile Height (in)
0.8125
Mounting Type
Side Mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 Pan Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS3
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-2021-200

$15.40
S/S DRAWER SLIDE - ESR-2021-450

$30.80
S/S DRAWER SLIDE - ESR-2021-350

$24.20
S/S DRAWER SLIDE - ESR-2021-500

$33.00
S/S DRAWER SLIDE - ESR-2021-250

$18.70