ESR-9-16

S/S DRAWER SLIDE - ESR-9-16

Product Description
  • Non-handed
  • Mounting plate attached
  • Mount with M4 or #8 Binding, Pan, or Truss head screws.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
360
Length or Depth of Item when closed (mm)
406.4
Length or Depth of Item when closed (in)
16.0625
Height of Item (mm)
60.4
Height of Item (in)
2.4375
Width of Item (mm)
11.3
Width of Item (in)
0.5
Load Capacity (kg/pr)
5
Load Capacity (lbs/pr)
11
Carriage Length (mm)
76.1
Carriage Length (in)
3
Carriage Width (mm)
1.6
Carriage Width (in)
0.0625
Rail Length (mm)
406.4
Rail Length (in)
16
Rail Width (mm)
11.3
Rail Width (in)
0.4375
Mounting Type
Side Mount
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head 4mm or #8,Pan Head 4mm or #8,Truss Head 4mm or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-9-26

$69.30
S/S DRAWER SLIDE - ESR-9-22

$60.50
S/S DRAWER SLIDE - ESR-9-24

$64.90
S/S DRAWER SLIDE - ESR-9-28

$72.60
S/S DRAWER SLIDE - ESR-9-18

$52.80