Product Specifications
Material
304 Stainless Steel, Polyamide
Finish
Plain
Weight of Item (g)
3790
Height of Item (mm)
74
Height of Item (in)
2.9375
Width of Item (mm)
27
Width of Item (in)
1.125
Load Capacity (kg/pr)
65
Load Capacity (lbs/pr)
143
Slide Length (mm)
800
Slide Length (in)
31.5
Travel Length (mm)
836
Travel Length (in)
32.9375
Profile Width (mm)
27
Profile Width (in)
1.0625
Profile Height (mm)
45
Profile Height (in)
1.75
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
3 mm and 4 mm
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files