Product Specifications
Material
304 Stainless Steel, Polyamide
Finish
Plain
Weight of Item (g)
2880
Length or Depth of Item when closed (mm)
600
Length or Depth of Item when closed (in)
23.625
Length or Depth of Item when open (mm)
1236
Length or Depth of Item when open (in)
48.6875
Height of Item (mm)
74
Height of Item (in)
2.9375
Width of Item (mm)
27
Width of Item (in)
1.125
Load Capacity (kg/pr)
80
Load Capacity (lbs/pr)
176
Slide Length (mm)
600
Slide Length (in)
23.625
Travel Length (mm)
636
Travel Length (in)
25.0625
Profile Width (mm)
27
Profile Width (in)
1.0625
Profile Height (mm)
45
Profile Height (in)
1.75
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
3 mm and 4 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files