ESR-13-12

S/S DRAWER SLIDE - ESR-13-12

Product Description
  • 3/4 extension
  • Positive stop
  • Positive catch
  • Non-handed
  • Sold by each
  • Mount with M4 or #8 Binding, Pan, or Truss head screws.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
310
Length or Depth of Item when closed (mm)
304.8
Length or Depth of Item when closed (in)
12.0625
Length or Depth of Item when open (mm)
533.4
Length or Depth of Item when open (in)
21.0625
Height of Item (mm)
35.4
Height of Item (in)
1.4375
Width of Item (mm)
9.6
Width of Item (in)
0.4375
Load Capacity (kg/pr)
49
Load Capacity (lbs/pr)
107
Slide Length (mm)
304.8
Slide Length (in)
12
Travel Length (mm)
228.6
Travel Length (in)
9
Profile Width (mm)
9.6
Profile Width (in)
0.375
Profile Height (mm)
35.4
Profile Height (in)
1.375
Mounting Type
Side Mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS3
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-13-16

$46.20
S/S DRAWER SLIDE - ESR-13-28

$71.50
S/S DRAWER SLIDE - ESR-13-14

$40.70
S/S DRAWER SLIDE - ESR-13-20

$47.30
S/S DRAWER SLIDE - ESR-13-22

$56.10