DSI-4251-45-BLSTAINLESS STEEL POCKET DOOR HANDLE (BLACK)

Description

• Contemporary handle design that can be accessed from door front, back, or edge.
• Requires adhesive for installation (Such as 2-part epoxy, not supplied.)

Specs
ITEM NO.DSI-4251-45-BL
Weight 490 g
Dimensions 35 × 120 mm
Back-to-Back Option

No

Bar Shape

Rectangle

Style

Contemporary

Overall Length (mm) Width (mm) Height (mm) Weight (g)
55 mm 45 mm 120 mm 490 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads