Product Description
- Contemporary handle design that can be accessed from the front, back, or edge of pocket door
- Requires adhesive for installation (such as 2-part epoxy, not supplied)
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
582
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
200
Height of Item (in)
7.875
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files