DSI-4251-40

SS SLIDING DOOR HANDLE - DSI-4251-40

Product Description
  • Contemporary handle design that can be accessed from door front, back, or edge.
  • Requires adhesive for installation (Such as 2-part epoxy, not supplied.)
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
530
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
40
Min. Door Thickness (in)
1.5625
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

SS SLIDING DOOR HANDLE - DSI-4251-45

$181.20
SS SLIDING DOOR HANDLE - DSI-4251-43

$177.60
SS SLIDING DOOR HANDLE - DSI-4251-35

$158.40
SS SLIDING DOOR HANDLE - DSI-4251-38

$164.40
SS SLIDING DOOR HANDLE - DSI-4251-50

$183.60