Product Description
- Contemporary design that can be accessed from door front, back, or edge •
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
670
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
54
Width of Item (in)
2.1875
Max. Door Thickness (mm)
50
Max. Door Thickness (in)
2
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Bar Shape
'C'
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files