DSI-4258-45

SS HANDLE - DSI-4258-45

Product Description
  • Contemporary design that can be accessed from door front, back, or edge
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
542
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Thickness (mm)
45
Max. Door Thickness (in)
1.75
Min. Door Thickness (mm)
45
Min. Door Thickness (in)
1.75
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
- o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SS HANDLE - DSI-4254S300-45

$381.90
SS HANDLE - DSI-4254S200-45

$342.40
Black S/S Sliding Door Handle - DSI-4258-45-BL

$214.20