DSI-4258-35

SS HANDLE - DSI-4258-35

Product Description
  • Contemporary design that can be accessed from door front, back, or edge
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
496
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
- o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SS HANDLE - DSI-4254S200-35

$316.00
SS HANDLE - DSI-4254S300-35

$375.30
Black S/S Sliding Door Handle - DSI-4258-35-BL

$208.00