STAINLESS STEEL POCKET DOOR HANDLE
ITEM NO. | DSI-4252C-12 |
Weight | 318 g |
Dimensions | 16.7 × 100 mm |
Back-to-Back Option | No |
Bar Shape | Rectangle |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 16.7 mm | 100 mm |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!