Product Description
- Contemporary design that can be accessed from door front, back, or edge •
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1795
Length or Depth of Item when closed (mm)
85
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
500
Height of Item (in)
19.6875
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files