Product Description
- Contemporary design that can be accessed from door front, back, or edge •
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
440
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
39
Width of Item (in)
1.5625
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
0
Min. Door Thickness (in)
0
Bar Shape
'C'
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files