7014-S

STAINLESS STEEL HANDLE - 7014-S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
139
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
192
Width of Item (in)
7.5625
CC Length (mm)
128
CC Length (in)
5.0625
Handle Depth (mm)
27
Handle Depth (in)
1.0625
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4x25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL HANDLE - 7016-S

$0.00
STAINLESS STEEL HANDLE - 7018-S

$0.00
STAINLESS STEEL HANDLE - 7017-S

$0.00
STAINLESS STEEL HANDLE - 7020-S

$0.00
STAINLESS STEEL HANDLE - 8262-S

$0.00